How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| LM: | 11.81 | AF: | 0.38 |
| D: | 4.5 | AJ: | 5.88 |
| AA: | 14 | AG: | 8.5 |
| BE: | 0.38 in | G: | 3.26 |
| BD: | 5.88 | T: | 1.938 |
| U: | 1.25 in | I: | 6.1 in |
| AB: | 6.38 | LL: | 4.25 in |
| BF: | 0.41 | AK: | 4.5 |
| P: | 3.69 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

