How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| AG: | 8.5 | P: | 3.69 in |
| BD: | 5.88 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| AA: | 14 | AB: | 6.38 |
| LL: | 4.25 in | AE2: | 0.63 |
| T: | 1.938 | D: | 4.5 |
| AK: | 4.5 | H: | 0.53 in |
| U: | 1.25 in | G: | 3.26 |
| AF: | 0.38 | I: | 6.1 in |
| LM: | 11.81 | V: | 2.75 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.23 | Output RPM: | 58.3 |
| Assembly: | YFC-2 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

