How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BD: | 5.88 |
| AG: | 8.5 | AA: | 14 |
| AB: | 6.38 | L: | 9.57 in |
| D: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| LM: | 11.81 | H: | 0.53 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | T: | 1.938 |
| I: | 6.1 in | P: | 3.69 in |
| AF: | 0.38 | U: | 1.25 in |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 4.2 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Ratio: | 40:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

