How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| AE2: | 0.63 | BD: | 5.88 |
| AG: | 8.5 | BE: | 0.38 in |
| T: | 1.938 | L: | 9.57 in |
| AB: | 6.38 | U: | 1.25 in |
| AA: | 14 | V: | 2.75 in |
| D: | 4.5 | LL: | 4.25 in |
| P: | 3.69 in | AF: | 0.38 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | H: | 0.53 in |
| LM: | 11.81 | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 339 |
| Model Code: | 42YFC | Bore Code: | 31 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 15.5 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

