How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 1.25 in |
| G: | 3.26 | T: | 1.938 |
| P: | 3.69 in | L: | 9.57 in |
| D: | 4.5 | AG: | 8.5 |
| BF: | 0.41 | AA: | 14 |
| LL: | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| LM: | 11.81 | BE: | 0.38 in |
| H: | 0.53 in | AF: | 0.38 |
| I: | 6.1 in | AJ: | 5.88 |
| AK: | 4.5 | AE2: | 0.63 |
Technical Specifications
| Center Distance (in): | 4.25 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 3.39 | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

