How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AF: | 0.38 |
| AG: | 8.5 | AE2: | 0.63 |
| D: | 4.5 | H: | 0.53 in |
| U: | 1.25 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| V: | 2.75 in | AA: | 14 |
| P: | 3.69 in | L: | 9.57 in |
| LM: | 11.81 | BF: | 0.41 |
| AK: | 4.5 | T: | 1.938 |
| AJ: | 5.88 | BD: | 5.88 |
| LL: | 4.25 in | AB: | 6.38 |
Technical Specifications
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Output RPM: | 35 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.39 |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

