How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LL: | 4.25 in |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.938 | H: | 0.53 in |
| BD: | 5.88 | I: | 6.1 in |
| BE: | 0.38 in | AE2: | 0.63 |
| U: | 1.25 in | P: | 3.69 in |
| AA: | 14 | AF: | 0.38 |
| AK: | 4.5 | G: | 3.26 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | LM: | 11.81 |
| L: | 9.57 in | AG: | 8.5 |
Technical Specifications
| Ratio: | 60:1 | Output Diameter (in): | 1.938 in |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 60:1 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

