How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| LL: | 4.25 in | AE2: | 0.63 |
| LM: | 11.81 | AJ: | 5.88 |
| L: | 9.57 in | AF: | 0.38 |
| AB: | 6.38 | V: | 2.75 in |
| AK: | 4.5 | AA: | 14 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | T: | 1.938 |
| D: | 4.5 | P: | 3.69 in |
| I: | 6.1 in | BF: | 0.41 |
| BE: | 0.38 in | U: | 1.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

