How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| I: | 6.1 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| U: | 1.25 in | G: | 3.26 |
| V: | 2.75 in | P: | 3.69 in |
| AB: | 6.38 | D: | 4.5 |
| AJ: | 5.88 | LM: | 11.81 |
| AF: | 0.38 | AA: | 14 |
| L: | 9.57 in | BF: | 0.41 |
| LL: | 4.25 in | BE: | 0.38 in |
| T: | 1.938 | BD: | 5.88 |
Technical Specifications
| Bore Code: | 31 | Motor Frame Size: | 56C |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Output Key: | 1/2 X 3.38 |
| Ratio: | 60:1 | Output Diameter (in): | 1.938 in |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.7 |
| Model Code: | 42YFC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

