How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| D: | 4.5 | G: | 3.26 |
| V: | 2.75 in | BF: | 0.41 |
| AA: | 14 | AB: | 6.38 |
| BE: | 0.38 in | L: | 9.57 in |
| AF: | 0.38 | BD: | 5.88 |
| I: | 6.1 in | AG: | 8.5 |
| LL: | 4.25 in | T: | 1.938 |
| LM: | 11.81 | U: | 1.25 in |
| AE2: | 0.63 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.1 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 56C | Input Diameter (in): | 1.25 in |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

