How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | LL: | 4.25 in |
| AA: | 14 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| P: | 3.69 in | LM: | 11.81 |
| T: | 1.938 | I: | 6.1 in |
| V: | 2.75 in | AK: | 4.5 |
| AF: | 0.38 | BE: | 0.38 in |
| G: | 3.26 | BD: | 5.88 |
| AJ: | 5.88 | L: | 9.57 in |
| AE2: | 0.63 | AG: | 8.5 |
| D: | 4.5 | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 31 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.938 in |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

