How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | H: | 0.53 in |
| AA: | 14 | AF: | 0.38 |
| BF: | 0.41 | AK: | 4.5 |
| U: | 1.25 in | T: | 1.938 |
| BE: | 0.38 in | G: | 3.26 |
| P: | 3.69 in | AG: | 8.5 |
| V: | 2.75 in | D: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AE2: | 0.63 |
| L: | 9.57 in | LM: | 11.81 |
| AB: | 6.38 | I: | 6.1 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Output RPM: | 21.9 |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.79 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

