How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AF: | 0.38 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AE2: | 0.63 |
| BF: | 0.41 | V: | 2.75 in |
| BD: | 5.88 | U: | 1.25 in |
| LM: | 11.81 | AG: | 8.5 |
| L: | 9.57 in | AA: | 14 |
| G: | 3.26 | AK: | 4.5 |
| P: | 3.69 in | BE: | 0.38 in |
| D: | 4.5 | H: | 0.53 in |
| T: | 1.938 | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Model Code: | 42YFC |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 80:1 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 1.79 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

