How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AG: | 8.5 |
| LL: | 4.25 in | L: | 9.57 in |
| AA: | 14 | AJ: | 5.88 |
| AE2: | 0.63 | BE: | 0.38 in |
| U: | 1.25 in | D: | 4.5 |
| AK: | 4.5 | BF: | 0.41 |
| T: | 1.938 | LM: | 11.81 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AB: | 6.38 |
| I: | 6.1 in | AF: | 0.38 |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.79 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

