How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | D: | 4.5 |
| H: | 0.53 in | AB: | 6.38 |
| V: | 2.75 in | U: | 1.25 in |
| G: | 3.26 | LL: | 4.25 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AA: | 14 |
| L: | 9.57 in | T: | 2 |
| AF: | 0.38 | LM: | 11.81 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | P: | 3.69 in |
| AK: | 4.5 | I: | 6.1 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 32 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 12.9 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

