How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | I: | 6.1 in |
| D: | 4.5 | V: | 2.75 in |
| AJ: | 5.88 | U: | 1.25 in |
| AK: | 4.5 | BF: | 0.41 |
| AE2: | 0.63 | AF: | 0.38 |
| BD: | 5.88 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AG: | 8.5 | H: | 0.53 in |
| AB: | 6.38 | BE: | 0.38 in |
| G: | 3.26 | AA: | 14 |
| P: | 3.69 in | T: | 2 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio: | 10:1 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 12.9 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 175 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

