How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | D: | 4.5 |
| BE: | 0.38 in | L: | 9.57 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AA: | 14 |
| AF: | 0.38 | U: | 1.25 in |
| AB: | 6.38 | LM: | 11.81 |
| I: | 6.1 in | LL: | 4.25 in |
| AE2: | 0.63 | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | P: | 3.69 in |
| T: | 2 | AG: | 8.5 |
Technical Specifications
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 1.2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

