How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | AJ: | 5.88 |
| U: | 1.25 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| AB: | 6.38 | G: | 3.26 |
| LL: | 4.25 in | D: | 4.5 |
| AE2: | 0.63 | AK: | 4.5 |
| AG: | 8.5 | V: | 2.75 in |
| I: | 6.1 in | BE: | 0.38 in |
| AA: | 14 | T: | 2 |
| BD: | 5.88 | AF: | 0.38 |
| L: | 9.57 in | P: | 3.69 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 15:1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

