How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.75 in |
| AF: | 0.38 | U: | 1.25 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
| AA: | 14 | LL: | 4.25 in |
| T: | 2 | AK: | 4.5 |
| G: | 3.26 | BE: | 0.38 in |
| P: | 3.69 in | AG: | 8.5 |
| LM: | 11.81 | L: | 9.57 in |
| I: | 6.1 in | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2 in | Assembly: | YFC-2 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Output Key: | 1/2 X 3.38 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

