How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 5.88 |
| I: | 6.1 in | U: | 1.25 in |
| AA: | 14 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| BE: | 0.38 in | D: | 4.5 |
| AG: | 8.5 | AK: | 4.5 |
| P: | 3.69 in | G: | 3.26 |
| AB: | 6.38 | BF: | 0.41 |
| V: | 2.75 in | L: | 9.57 in |
| LL: | 4.25 in | T: | 2 |
| H: | 0.53 in | LM: | 11.81 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 32 |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.24 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 70 | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

