How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BD: | 5.88 |
| D: | 4.5 | AG: | 8.5 |
| AF: | 0.38 | U: | 1.25 in |
| P: | 3.69 in | AE2: | 0.63 |
| V: | 2.75 in | BF: | 0.41 |
| AA: | 14 | H: | 0.53 in |
| G: | 3.26 | AB: | 6.38 |
| T: | 2 | AJ: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AK: | 4.5 |
| LM: | 11.81 | LL: | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Ratio Range: | 25:1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Output RPM: | 70 | Product Type: | Right Angle |
| Ratio: | 25:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.24 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

