How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| L: | 9.57 in | AA: | 14 |
| AE2: | 0.63 | AJ: | 5.88 |
| BD: | 5.88 | AB: | 6.38 |
| T: | 2 | U: | 1.25 in |
| BE: | 0.38 in | LL: | 4.25 in |
| BF: | 0.41 | P: | 3.69 in |
| H: | 0.53 in | AG: | 8.5 |
| AF: | 0.38 | AK: | 4.5 |
| D: | 4.5 | V: | 2.75 in |
| I: | 6.1 in | G: | 3.26 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 6.24 | Product Type: | Right Angle |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Ratio Range: | 25:1 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

