How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.26 |
| AJ: | 5.88 | P: | 3.69 in |
| U: | 1.25 in | AF: | 0.38 |
| T: | 2 | V: | 2.75 in |
| BD: | 5.88 | AE2: | 0.63 |
| LM: | 11.81 | BF: | 0.41 |
| AK: | 4.5 | AB: | 6.38 |
| BE: | 0.38 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| LL: | 4.25 in | D: | 4.5 |
| L: | 9.57 in | AA: | 14 |
Technical Specifications
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Bore Code: | 32 | Series Code: | OE |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

