How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 6.1 in |
| U: | 1.25 in | AF: | 0.38 |
| L: | 9.57 in | AK: | 4.5 |
| BE: | 0.38 in | V: | 2.75 in |
| LM: | 11.81 | BD: | 5.88 |
| P: | 3.69 in | LL: | 4.25 in |
| G: | 3.26 | AB: | 6.38 |
| AE2: | 0.63 | T: | 2 |
| D: | 4.5 | BF: | 0.41 |
| AA: | 14 | AG: | 8.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Series Code: | OE | Bore Code: | 32 |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

