How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AA: | 14 |
| BD: | 5.88 | LM: | 11.81 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AE2: | 0.63 |
| D: | 4.5 | AK: | 4.5 |
| AF: | 0.38 | BE: | 0.38 in |
| L: | 9.57 in | U: | 1.25 in |
| LL: | 4.25 in | P: | 3.69 in |
| V: | 2.75 in | T: | 2 |
| AJ: | 5.88 | AB: | 6.38 |
| H: | 0.53 in | I: | 6.1 in |
Technical Specifications
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

