How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AK: | 4.5 |
| L: | 9.57 in | U: | 1.25 in |
| AJ: | 5.88 | T: | 2 |
| LM: | 11.81 | LL: | 4.25 in |
| H: | 0.53 in | P: | 3.69 in |
| AE2: | 0.63 | V: | 2.75 in |
| BF: | 0.41 | BD: | 5.88 |
| AF: | 0.38 | AA: | 14 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BE: | 0.38 in |
| D: | 4.5 | AB: | 6.38 |
Technical Specifications
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| Ratio Range: | 5:1 | Series Code: | OE |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 32 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.5 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

