How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | BE: | 0.38 in |
| V: | 2.75 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| BF: | 0.41 | AG: | 8.5 |
| AK: | 4.5 | U: | 1.25 in |
| BD: | 5.88 | P: | 3.69 in |
| AB: | 6.38 | H: | 0.53 in |
| AA: | 14 | LL: | 4.25 in |
| AF: | 0.38 | T: | 2 |
| G: | 3.26 | AE2: | 0.63 |
| I: | 6.1 in | L: | 9.57 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Assembly: | YFC-2 | Series Code: | OE |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 15.5 |
| Output RPM: | 339 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 42YFC |
| Ratio: | 5:1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

