How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | L: | 9.57 in |
| BD: | 5.88 | AG: | 8.5 |
| V: | 2.75 in | D: | 4.5 |
| I: | 6.1 in | AJ: | 5.88 |
| T: | 2 | U: | 1.25 in |
| AA: | 14 | AE2: | 0.63 |
| LM: | 11.81 | G: | 3.26 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| P: | 3.69 in | AF: | 0.38 |
| H: | 0.53 in | LL: | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.39 |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 35 | Service Factor: | 1 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Series Code: | OE | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

