How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | L: | 9.57 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | I: | 6.1 in |
| G: | 3.26 | LM: | 11.81 |
| AK: | 4.5 | AG: | 8.5 |
| BF: | 0.41 | AJ: | 5.88 |
| H: | 0.53 in | AF: | 0.38 |
| P: | 3.69 in | V: | 2.75 in |
| AB: | 6.38 | U: | 1.25 in |
| BD: | 5.88 | AE2: | 0.63 |
| D: | 4.5 | T: | 2 |
Technical Specifications
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

