How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AE2: | 0.63 |
| L: | 9.57 in | BF: | 0.41 |
| LL: | 4.25 in | U: | 1.25 in |
| G: | 3.26 | AB: | 6.38 |
| AJ: | 5.88 | BD: | 5.88 |
| AK: | 4.5 | AG: | 8.5 |
| V: | 2.75 in | BE: | 0.38 in |
| LM: | 11.81 | I: | 6.1 in |
| P: | 3.69 in | AF: | 0.38 |
| D: | 4.5 | H: | 0.53 in |
| T: | 2 | Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.7 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

