How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| D: | 4.5 | V: | 2.75 in |
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| LL: | 4.25 in | AF: | 0.38 |
| BD: | 5.88 | I: | 6.1 in |
| G: | 3.26 | AE2: | 0.63 |
| L: | 9.57 in | AB: | 6.38 |
| LM: | 11.81 | P: | 3.69 in |
| T: | 2 | AG: | 8.5 |
| AA: | 14 | BF: | 0.41 |
Technical Specifications
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 14.1 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YFC | Series Code: | OE |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

