How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | T: | 2 |
| AB: | 6.38 | AG: | 8.5 |
| BD: | 5.88 | D: | 4.5 |
| V: | 2.75 in | L: | 9.57 in |
| LM: | 11.81 | AK: | 4.5 |
| I: | 6.1 in | AJ: | 5.88 |
| LL: | 4.25 in | U: | 1.25 in |
| BF: | 0.41 | P: | 3.69 in |
| AA: | 14 | H: | 0.53 in |
| BE: | 0.38 in | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Model Code: | 42YFC | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.79 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

