How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 6.1 in |
| AB: | 6.38 | U: | 1.25 in |
| H: | 0.53 in | AG: | 8.5 |
| LL: | 4.25 in | BD: | 5.88 |
| AE2: | 0.63 | V: | 2.75 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| AA: | 14 | AF: | 0.38 |
| D: | 4.5 | T: | 2 |
| G: | 3.26 | LM: | 11.81 |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | P: | 3.69 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Bore Code: | 32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.79 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

