How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AK: | 8.5 |
| AB: | 6.38 | AG: | 8.5 |
| BD: | 9 | L1: | 12.9 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| AA: | 14 | H: | 0.53 in |
| T: | 2 | U: | 1.25 in |
| L: | 9.57 in | AE2: | 0.63 |
| AJ: | 7.25 | I: | 6.1 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | V: | 2.75 in |
| D: | 4.5 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.2 | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

