How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 1.25 in |
| AB: | 6.38 | I: | 6.1 in |
| AJ: | 7.25 | G: | 3.26 |
| H: | 0.53 in | L: | 9.57 in |
| AE2: | 0.63 | AF: | 0.38 |
| LL: | 4.25 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| T: | 2 | AG: | 8.5 |
| L1: | 12.9 in | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| P: | 3.69 in | V: | 2.75 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.2 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Model Code: | 42YFC | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

