How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 6.1 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | G: | 3.26 |
| AA: | 14 | LL: | 4.25 in |
| AE2: | 0.63 | BF: | 0.53 |
| AK: | 8.5 | AB: | 6.38 |
| BD: | 9 | U: | 1.25 in |
| P: | 3.69 in | AF: | 0.38 |
| L1: | 12.9 in | L: | 9.57 in |
| T: | 2 | AG: | 8.5 |
| H: | 0.53 in | D: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 9.3 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Output Diameter (in): | 2 in | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Bore Code: | 32 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

