How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | T: | 2 |
| G: | 3.26 | AF: | 0.38 |
| AK: | 8.5 | AE2: | 0.63 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | U: | 1.25 in |
| LL: | 4.25 in | BD: | 9 |
| L: | 9.57 in | BE1: | 0.5 in |
| D: | 4.5 | AJ: | 7.25 |
| AA: | 14 | H: | 0.53 in |
| I: | 6.1 in | L1: | 12.9 in |
| V: | 2.75 in | AB: | 6.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 7.59 | Product Type: | Right Angle |
| Model Code: | 42YFC | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Bore Code: | 32 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 87.5 |
| Output Diameter (in): | 2 in | Center Distance (in): | 4.25 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Ratio: | 20:1 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

