How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | L: | 9.57 in |
| U: | 1.25 in | V: | 2.75 in |
| AA: | 14 | G: | 3.26 |
| AB: | 6.38 | AG: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 6.1 in | D: | 4.5 |
| BD: | 9 | L1: | 12.9 in |
| H: | 0.53 in | T: | 2 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| BF: | 0.53 | AK: | 8.5 |
| P: | 3.69 in | AE2: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Ratio Range: | 20:1 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 7.59 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

