How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BE1: | 0.5 in |
| BD: | 9 | P: | 3.69 in |
| AK: | 8.5 | L: | 9.57 in |
| AG: | 8.5 | AB: | 6.38 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | V: | 2.75 in |
| H: | 0.53 in | G: | 3.26 |
| D: | 4.5 | U: | 1.25 in |
| AF: | 0.38 | T: | 2 |
| AJ: | 7.25 | AA: | 14 |
| AE2: | 0.63 | L1: | 12.9 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Bore Code: | 32 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

