How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AB: | 6.38 |
| T: | 2 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| AE2: | 0.63 | BD: | 9 |
| AK: | 8.5 | U: | 1.25 in |
| AA: | 14 | BE1: | 0.5 in |
| AG: | 8.5 | G: | 3.26 |
| H: | 0.53 in | D: | 4.5 |
| AJ: | 7.25 | I: | 6.1 in |
| BF: | 0.53 | L: | 9.57 in |
| V: | 2.75 in | LL: | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Assembly: | YFC-2 | Bore Code: | 32 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

