How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 2 |
| L: | 9.57 in | AE2: | 0.63 |
| V: | 2.75 in | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
| I: | 6.1 in | U: | 1.25 in |
| AA: | 14 | AJ: | 7.25 |
| BF: | 0.53 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| D: | 4.5 | BD: | 9 |
| G: | 3.26 | P: | 3.69 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 4.2 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

