How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | L1: | 12.9 in |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.38 | AA: | 14 |
| V: | 2.75 in | AG: | 8.5 |
| BF: | 0.53 | I: | 6.1 in |
| AJ: | 7.25 | D: | 4.5 |
| P: | 3.69 in | H: | 0.53 in |
| U: | 1.25 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| L: | 9.57 in | AB: | 6.38 |
| T: | 2 | AE2: | 0.63 |
Technical Specifications
| Ratio: | 50:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.39 |
| Series Code: | OE | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

