How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | H: | 0.53 in |
| T: | 2 | BF: | 0.53 |
| U: | 1.25 in | L1: | 12.9 in |
| AF: | 0.38 | AK: | 8.5 |
| V: | 2.75 in | D: | 4.5 |
| L: | 9.57 in | AE2: | 0.63 |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 14 | P: | 3.69 in |
| AB: | 6.38 | LL: | 4.25 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AG: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Output RPM: | 35 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 3.39 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

