How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| I: | 6.1 in | D: | 4.5 |
| AF: | 0.38 | BD: | 9 |
| P: | 3.69 in | G: | 3.26 |
| AK: | 8.5 | AE2: | 0.63 |
| BF: | 0.53 | AG: | 8.5 |
| BE1: | 0.5 in | LL: | 4.25 in |
| H: | 0.53 in | L: | 9.57 in |
| V: | 2.75 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| L1: | 12.9 in | T: | 2 |
Technical Specifications
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 2.7 | Assembly: | YFC-2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

