How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | G: | 3.26 |
| AF: | 0.38 | V: | 2.75 in |
| L1: | 12.9 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 2 | D: | 4.5 |
| AE2: | 0.63 | BE1: | 0.5 in |
| H: | 0.53 in | AK: | 8.5 |
| AA: | 14 | AB: | 6.38 |
| U: | 1.25 in | P: | 3.69 in |
| I: | 6.1 in | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Motor Frame Size: | 180TC | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Diameter (in): | 2 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

