How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BD: | 9 |
| AA: | 14 | D: | 4.5 |
| AK: | 8.5 | AE2: | 0.63 |
| AF: | 0.38 | L1: | 12.9 in |
| V: | 2.75 in | I: | 6.1 in |
| H: | 0.53 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| T: | 2 | G: | 3.26 |
| AJ: | 7.25 | U: | 1.25 in |
| P: | 3.69 in | BF: | 0.53 |
| BE1: | 0.5 in | LL: | 4.25 in |
Technical Specifications
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 12.9 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

