How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AF: | 0.38 | AG: | 8.5 |
| AK: | 8.5 | V: | 2.75 in |
| T: | 2 | L1: | 12.9 in |
| G: | 3.26 | L: | 9.57 in |
| I: | 6.1 in | AE2: | 0.63 |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | AB: | 6.38 |
| H: | 0.53 in | AA: | 14 |
| D: | 4.5 | P: | 3.69 in |
| LL: | 4.25 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.59 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

