How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 12.9 in |
| V: | 2.75 in | AE2: | 0.63 |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | AG: | 8.5 |
| AA: | 14 | LL: | 4.25 in |
| I: | 6.1 in | U: | 1.25 in |
| D: | 4.5 | AF: | 0.38 |
| P: | 3.69 in | L: | 9.57 in |
| G: | 3.26 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| H: | 0.53 in | T: | 2 |
Technical Specifications
| Assembly: | YFC-2 | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 7.59 | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Bore Code: | 32 | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

