How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AB: | 6.38 |
| D: | 4.5 | AG: | 8.5 |
| L: | 9.57 in | BE1: | 0.5 in |
| BD: | 9 | L1: | 12.9 in |
| V: | 2.75 in | I: | 6.1 in |
| LL: | 4.25 in | AJ: | 7.25 |
| AE2: | 0.63 | T: | 2 |
| BF: | 0.53 | U: | 1.25 in |
| G: | 3.26 | AA: | 14 |
| AF: | 0.38 | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Assembly: | YFC-2 |
| Output RPM: | 70 | Model Code: | 42YFC |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.24 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

