How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | LL: | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| V: | 2.75 in | AG: | 8.5 |
| BF: | 0.53 | T: | 2 |
| I: | 6.1 in | AJ: | 7.25 |
| AB: | 6.38 | BD: | 9 |
| L1: | 12.9 in | AA: | 14 |
| AK: | 8.5 | BE1: | 0.5 in |
| L: | 9.57 in | P: | 3.69 in |
| AF: | 0.38 | D: | 4.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 42YFC | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 4.2 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

